??
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Festo
Description
EGC-BS (m) - Spindle axis, Modular system
Bill of material
556808 EGC-80-100-BS-10P-KF-0H-ML-GK
Part No.
Type
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
Function
BS
Guide
KF
Spindle pitch
Spindle support
Stroke reserve
mm
Enter value for HRBS
Stroke reserve
mm
cm
inch
ft
Attachment position motor
Slide
Additional slide at left
Additional slide at right
Lubricating function
Measuring system
Clamping unit
Actuation type
Foot mounting
Profile mounting
Cover mounting slot
Cover sensor slot
Slot nut for mounting slot
Inductive proximity sensor, slot 8, PNP, normally open contact, cable 7.5 m
Inductive proximity sensor, slot 8, PNP, normally closed contact, cable 7.5 m
Emergency buffer with holder
Inductive proximity sensor, M8, PNP, normally open contact, cable 2.5 m
Inductive proximity sensor, M8, PNP, normally closed contact, cable 2.5 m
Inductive proximity sensor, M8, PNP, normally open contact, M8 plug
Inductive proximity sensor, M8, PNP, normally closed contact, M8 plug
V - Plug socket cable, M8, 2.5 m
Cable clip
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B11
32.500 mm
B12
24.500 mm
B13
3.000 mm
B14
mm
B15
mm
B16
mm
B17
mm
B18
mm
B19
mm
D1
mm
D2
mm
D3
mm
D4
D5
mm
D6
D8
mm
D9
D10
H1
mm
H2
mm
H3
mm
H5
mm
H6
mm
H7
mm
H11
mm
H12
mm
H13
15.000 mm
H14
mm
H15
mm
H16
mm
H17
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
3.000 mm
L9
mm
L11
86.000 mm
L12
72.000 mm
L13
47.000 mm
L14
mm
L15
mm
L17
mm
T1
mm
T2
mm
T6
mm
T7
mm
T9
mm
Weight
kg
Previews
3D
Dimenze
2D
Stáhnout CAD model