??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NKE FA&ROBOT
Description
EGB25 - Gear belt slider type belt drive
Bill of material
EGB25-50-LK-RK-D0-N3-P100
Model
EGB25
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
The drive shaft is on the left
The drive shaft is on the right
Motor installation direction
Is there a motor
Number of sensors
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor brand
Power
brake
Reduction ratio of pulley
Option1
Reducer
Option2
L
159 mm
t
422 mm
Infotext
Dimensions
Previews
3D
2D
Download CAD models