??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
SCHUNK
Description
EGA-W - Electrical 2-finger parallel gripper - Long-stroke gripper
Bill of material
SCHUNK-0332026 EGA-W 25-060-R-N-B-MSK030B
ID
Description
Further product information
To the product page
Calculation and desing tool gripping
EPLAN Data Portal
Stroke per finger
Motor add-on kit (to order optional)
Attachment kit for proximity switch (to order optional)
Accessory kit with centering sleeves
Stroke per jaw
mm
Min./max. gripping force
N
Max. permissible speed positioning operation
80 mm/s
Max. permissible speed power operation
30 mm/s
Recommended workpiece weight
kg
Repeat accuracy
0.050 mm
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Motor moment required
Nm
Motor speed required
1/min
Weight
kg
Min./max. ambient temperature
5/55 °C
Protection class IP
40
Customs tariff number
Previews
3D
2D
Download CAD models