??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
EG06AB-AC - Gas source treatment components - oil feeder
Bill of material
EG06AB-2000
CNSORDERNO
serials
type
LUBRICATOR
Working medium
air
Suggested lubricating oil
ISO VG 32 or equivalent oil
port size
Dental form
G teeth
Pressure Range
0.05~1.0MPa(7~145Psi)
proof pressure
1.5MPa(215Psi)
Operating temperature range
-5-70 ℃ (unfrozen)
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models