??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
EG03AB-AC - Gas source treatment component - pressure regulating filter
Bill of material
EG03AB-2000
CNSORDERNO
serials
type
Pressure regulating filter
Drainage method
Differential pressure, automatic
Using fluids
Filtered compressed airFiltered compressed air
port size
Drainage method
TYPE
None: Standard type (0.9MPa)
support
Attached bracket
pressure gage
Schedule
Scale units
1:MPa
Dental form
G teeth
Filter cup capacity
Filter accuracy
40μm or 5μm
Regulating Range
Automatic and differential pressure drainage type: 0.15~0.9MPa (20~130Psi)
maximum working pressure
1.0MPa(215Psi)
proof pressure
1.5MPa(215Psi)
Operating temperature range
-5-70 ℃ (unfrozen)
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models