??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
EG01AB-AC - Gas source processing components - combined processing components
Bill of material
EG01AB-2000
CNSORDERNO
serials
type
Combination processing components
drainage method
Differential pressure, automatic
Using fluids
Filtered compressed air
port size
drainage method
Filtration
TYPE
None: Standard type (0.9MPa)
pressure gage
nothing:Attached Table
Scale units
1:MPa
Dental form
G teeth
Filter cup capacity
Provide oil cup capacity
Filter accuracy
40μm or 5μm
Regulating Range
Automatic and differential pressure drainage:0.15~0.9MPa(20~130Psi)
maximum working pressure
1.0MPa(145PSi)
proof pressure
1.5MPa(215Psi)
Operating temperature range
-5-70 ℃ (unfrozen)
Suggested lubricating oil
ISO VG 32 or equivalent oil
INFOTEXT
website
Previews
3D
2D
Download CAD models