??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
nVent HOFFMAN
Description
EFP - Outdoor filter fan
Bill of material
EFP700R5
Item no.
DETAIL
Info PDF
Info PDF
Description
Material
Thermoplastic
Operating voltage
Protection
IP 54 | TYPE 12
Connection
Bearing type
Current
A
Connection Type
Noise
dB
Free air flow
m³/h
Unimpeded airflow
m³/h
Filter mat
EN779
Filtration efficiency
>90 %
Service life L10
h
Cut-out
mm
Power
W
Fuse
6 A
EFE+EFAE Air flow
m³/h
Weight
kg
EAN Code
Mounting instructions
URL
Previews
3D
Dimension
2D
Download CAD models