??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
EF45 - Electronic Overload Relays
Bill of material
ABB - 1SAX221001R1101 + EF45-30 Electronic Overload Relay 9,0-30 A, Trip class adjustable
Product Id
Extended Product Type
Invoice Description
Short Description
International product number
Product number of the Manufacturer
Adjustable current range
A
Mounting method
Direct attachment
Type of electrical connection of main circuit
Screw connection
Number of auxiliary contacts as normally closed contact
1
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as change-over contact
0
Rated control supply voltage Us at AC 50HZ
0 - 0 V
Rated control supply voltage Us at AC 60HZ
0 - 0 V
Rated control supply voltage Us at DC
0 - 0 V
Release class
Adjustable
Voltage type for actuating
Self powered
Reset function automatic
true
Reset function input
false
Reset function push-button
true
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Sub Type
EF45
Previews
3D
2D
Download CAD models