??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
LYPSIS
Description
EF-01 - Embase de fixation
Nomenclature
lypsis_ef_01_3210335
CODE
3210335
L
83.5 mm
A
31.5 mm
A1
20 mm
A2
16.0 mm
A3
5.5 mm
Previews
3D
2D
Download CAD models