??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
EDS Series Explosionproof Combination Pushbutton and Pilot - Light Control Stations
Bill of material
EDS11473 J1
Part No.
EDS11473 J1
Series
EDS
Hub Style
Hub Size
Gang
Device Operators
Pilot Light Color 1
Pilot Light Color 2
Device Legend Plate - Marking 1
Device Legend Plate - Marking 2
A
7.000 Inch
B
3.12500 Inch
C
5.09375 Inch
D
3.50000 Inch
E
2.720 Inch
F
3.500 Inch
Weight
8.300 Lbs.
Level of Detail
Previews
3D
Dimension
2D
Download CAD models