EDS1184
Eaton Crouse-Hinds
Control Products
Traditional Control Stations
EDS and EFS Series Explosionproof
Powered by
CAD모델 선택
{coopercrousehinds/control/traditional_control_stations/eds_efs_series_explosionproof_pcs/eds_efs_series_epcs_asmtab.prj},{NB=EDS1184},{BD=EDS (Deep)},{BD1=EDS},{HST=},{HS=1},{GANG=1},{CONF=84},{O=},{DLPM1=},{DLPM2=},{DLPM3=},{DLPM4=},{LOD=},{PPATH=parts/eds_efs_series_epcs_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
EDS and EFS Series Explosionproof - Pushbutton Control Stations
Bill of material
EDS1184
Part No.
EDS1184
EDS1184
Box Depth
EDS (Deep)
EDS (Deep)
Hub Style
Dead End
Through-feed
Dead End
Through-feed
Hub Size
1/2"
3/4"
1"
1/2"
3/4"
1"
Gang
Single Gang
Single Gang
Configuration
One Button, One Circuit
One Button, One Circuit
Options
None
Emergency "STOP" red mushroom pushbutton
Lockout provision
Maintained contact mushroom head with lockout and guard
None
Emergency "STOP" red mushroom pushbutton
Lockout provision
Maintained contact mushroom head with lockout and guard
Device Legend Plate - Marking 1
None
Start
Stop
On
Off
Run
Jog
Reset
Trip
Test
Light On
Hand
Automatic
Emergency
Forward
Reverse
Open
Close
Up
Down
In
Out
Raise
Lower
None
Start
Stop
On
Off
Run
Jog
Reset
Trip
Test
Light On
Hand
Automatic
Emergency
Forward
Reverse
Open
Close
Up
Down
In
Out
Raise
Lower
Device Legend Plate - Marking 2
None
None
Device Legend Plate - Marking 3
None
None
Device Legend Plate - Marking 4
None
None
A
7.000
7.000
인치
B
3.12500
3.12500
인치
C
5.09375
5.09375
인치
D
3.50000
3.50000
인치
E
3.375
인치
Weight
8.3
Lbs.
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성