??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WISKA
Description
EDPS - Drain Plug
Bill of material
WISKA EDPS-MN 20 10111161
WISKA Order-No.
10111161
WISKA Type
EDPS-MN 20
Connection thread size
M20x1.5 mm
Total length
17.0 mm
Screw-in thread length
12.0 mm
Key width
24 mm
Across corners
27.0 mm
Material
Stop end: brass nickel-plated / sealing gasket: PP / membrane: PE
Protection class to EN 60 529
IP66
Temperature range
-30°C to 60°C
Packing unit
10 VPE
Website
HTML
Previews
3D
Dimension
2D
Download CAD models