카탈로그: Pflitsch
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
PFLITSCH EDF 150/100 S
Pflitsch
Industrial channel
Form parts
Elbow bend
Powered by
CAD모델 선택
{pflitsch/2_industriekanal/formteile/1_winkel/edf.prj},{NB=PFLITSCH EDF 150/100 S (1)},{NENN=150x100},{ARTNR1=EDF 150/100},{DECKELSICHT=1},{OBERFLAECHE=S},{B=101.6},{C=101.0},{VE=1},{A1=152.400},{VER=1},{S1=1.500},{S2=1.250},{AS=8},{O1= },{O2= }
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
Pflitsch
Description
EDF - 90° elbow legged band-top access
Bill of material
PFLITSCH EDF 150/100 S
Nominal dimensions
150x100
150x100
mm
Article number
EDF 150/100 S
EDF 150/100 S
Cover visible
Yes
No
Yes
No
Surface
gal.steel
gal.steel primed
gal.steel coated
AISI 304 brushed
gal.steel
gal.steel primed
gal.steel coated
AISI 304 brushed
Width
152.4
152.4
mm
Height
101.6
101.6
mm
Lenght
101.0
101.0
mm
Material thickness
1.50
1.50
mm
Package unit
1
Option 1
No option ✔
No option
No option
Safety strap
Safety strap
Equipotential bonding strap PHR with safety strap BSK
Equipotential bonding strap PHR with safety strap BSK
Option 2
No option ✔
No option
No option
DS…OMS hinges and standard rotary fasteners RV…BK
DS…OMS hinges and standard rotary fasteners RV…BK
Cover hinge with toggle catch
Cover hinge with toggle catch
Cover hinge with rotary fastener that can be opened without tools
Cover hinge with rotary fastener that can be opened without tools
Flat cover with hexagonal fastener
Flat cover with hexagonal fastener
Hinge system with cover retained with hexagonal bolt
Hinge system with cover retained with hexagonal bolt
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성