??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
HEFA
Description
ED40FA-41AA - Precision - Vacuum joint - External thread/Cross joint/Internal thread/Bend joint
Bill of material
ED40FA-M5
CNSORDERNO
Series code
type1
Material body
brass
Material of threaded part
brass
Pad material
Main surface treatment
nickeling
M
M5
N
M5
A
3.2 mm
B
16.0 mm
L
mm
E
mm
F
7 mm
S
8 mm
Nozzle Diameter
6.5 mm
effective cross sectional area
1.8
INFOTEXT
website
プレビュー
3D
2D
ダウンロード(CADデータ)