??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
ED36AA - Precision type - quick connector · multi tube sleeve type
Bill of material
ED36AA-2SF2-A
CNSORDERNO
Series code
ED36AA
type1
Multi tube sleeve type · internal thread type
Pipe sleeve material
carbon steel
Connector material
aluminum alloy
Surface treatment of pipe sleeve
aluminizing
specifications
Number of pipe sleeves
L
67 mm
D
45 mm
R
INFOTEXT
website
Previews
3D
2D
Download CAD models