??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Comepi
Description
ECX 2640 - Potentiometer legend plate
Bill of material
ECX 2640
Code
ECX 2640
Description
Plate
Material
Plastic
Color
Black
Text
/
Dimensions
50x50 mm
Internal diameter
22 mm
Thickness
1.5 mm
Recommended product
ECX 2300
Previews
3D
Dimension
2D
Download CAD models