??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ECTP - Copper Foil Tapes
Bill of material
ECTP50
Part No.
ECTP50
Type Selection
ECTP
Material of Body
Copper
Material of Adhesive
Conductive Adhesives
W
50 mm
L
10 m
T
0.08 mm
Previews
3D
Dimension
2D
Download CAD models