??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
SRD-FA
Description
ECTLS,ECTLC,ECTLB,ECTLM,ECTLBB,ECTLA,ECTLAB,ECTLSS,ECTLCH,ECTLBH,ECTLMH,ECTLSK,ECTLSH,ECTLMC,ECTLMB,ECTLMM,ECTMSH - Metal collar - normal type / precision type - size freely specified type
Bill of material
ECTLSS-V2-D4-H6-T1-L10
code
mat
type
Surface treatment
hardness
At V size 3 or above, the minimum unit is 0.5mm
The minimum unit below D20 is 0.5mm and the minimum unit above D20 is 1mm
The minimum unit below D20 is 0.5mm and the minimum unit above D20 is 1mm
T
The minimum unit is 0.1mm
Add changes to shoulder thickness tolerances
Shoulder thickness tolerance range
+0.1/-0.1
Add the diagonal processing
The scale of the machining
Add coarse threaded holes to the processing
Web Link
https://www.srdfaa.com/product/1141603222058.html
Previews
3D
Dimension
2D
Download CAD models