??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
nVent HOFFMAN
Description
ECR - Fan heater with thermostat
Bill of material
ECR550
Item no.
ECR550
DETAIL
Info PDF
Info PDF
Description
Fan heater 550W
Material
Plastic
Capacity
550 W
Starting current
13 A
Voltage
220-240 V AC, 50/60 Hz V
Weight
1.05 kg
EAN Code
8713574096998
Mounting instructions
URL
Previews
3D
Dimension
2D
Download CAD models