피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
EcoMate RSSM - Rugged Superior Seal Metal Connectors
Amphenol
Amphenol Sine
Ecomate - Circular Plastic Connectors
Powered by
CAD모델 선택
Receptacle, Size 18, RT001823SKNH03 - ECOMATE, Square Flange Receptacle, 23...
10.05.2022
Receptacle, Kit, RT00128PKNH03-K - ECOMATE, Square Flange Receptacle KIt, S...
10.05.2022
RT00104PKNH03-K - ECOMATE, Square Flange Receptacle, Size 10, 4 POS, Kit
10.05.2022
Receptacle, Size 10, RT00104SKNH03-K - ECOMATE, Square Flange Receptacle, S...
10.05.2022
Receptacle, Kit, RT00128SKNH03-K - ECOMATE, Square Flange Receptacle KIt, S...
10.05.2022
Receptacle, Size 18, RT001823PKNH03-K - ECOMATE, Square Flange Receptacle, ...
10.05.2022
Receptacle, Size 16, RT001619PKNH03-K - ECOMATE, Square Flange Receptacle, ...
10.05.2022
Receptacle, Size 14, RT001412PKNH03-K - ECOMATE, Square Flange Receptacle, ...
10.05.2022
Receptacle, Size 10, RT00104PKNH03 - ECOMATE, Square Flange Receptacle, Siz...
10.05.2022
Receptacle, Size 12, RT00128PKNH03 - ECOMATE, Square Flange Receptacle, Siz...
10.05.2022
Receptacle, Size 10, RT00104SKNH03 - ECOMATE, Square Flange Receptacle, Siz...
10.05.2022
Receptacle, Size 12, RT00128SKNH03 - ECOMATE, Square Flange Receptacle, Siz...
10.05.2022
Receptacle, Size 22, RT002235PKNH03 - ECOMATE, Square Flange Receptacle, Si...
10.05.2022
Receptacle, Size 22, RT002235SKNH03 - ECOMATE, Square Flange Receptacle, Si...
10.05.2022
Receptacle, Size 22, RT002238PKNH03 - ECOMATE, Square Flange Receptacle, Si...
10.05.2022
Receptacle, Size 22, RT002238SKNH03 - ECOMATE, Square Flange Receptacle, Si...
10.05.2022
RTFDxxB - ECOMATE, Gasket
10.05.2022
Receptacle, Size 14, RT001412PKNH03 - ECOMATE, Square Flange Receptacle, Si...
10.05.2022
Receptacle, Size 14, RT001412SKNH03 - ECOMATE, Square Flange Receptacle, 12...
10.05.2022
Receptacle, Size 16, RT001619PKNH03 - ECOMATE, Square Flange Receptacle, Si...
10.05.2022
Receptacle, Size 16, RT001619SKNH03 - ECOMATE, Square Flange Receptacle, 19...
10.05.2022
Receptacle, Size 18, RT001823PKNH03 - ECOMATE, Square Flange Receptacle, Si...
10.05.2022
Plug, Size 10, RT06104PNH03SS - ECOMATE, Plug, 4 Position, Male, Shell Size...
10.05.2022
Plug, Size 10, RT06104SNH03SS - ECOMATE, Plug, 4 Position, Socket, Shell Si...
10.05.2022
Plug, Size 10, RT06128PNH03SS - ECOMATE, Plug, 8 Position, Shell Size 12, S...
10.05.2022
Socket, Size 12, RT06128SNH03SS - ECOMATE, Plug, Socket, 8 Position, Shell ...
10.05.2022
Plug, Size 22, RT062235PNH03SS - ECOMATE, Plug, Size 22, 35 Position, Pin, ...
10.05.2022
Plug, Size 22, RT062238PNH03SS - ECOMATE, Plug, Size 22, 38 Position, Pin, ...
10.05.2022
Receptacle, Size 10, RT0W0106PKNH03 - ECOMATE, Square Flange Receptacle, Si...
10.05.2022
Receptacle, Size 10, RT0W0106SKNH03 - ECOMATE, Square Flange Receptacle, Si...
10.05.2022
Plug, Size 10, RT0W6106PNH03SS - ECOMATE, Plug, 6 Position, Shell Size 10, ...
10.05.2022
Plug, Size 10, RT0W6106SNH03SS - ECOMATE, Plug, 6 Position, Shell Size 10, ...
10.05.2022
Receptacle, Size 16, RT0W61419PNH03SS - ECOMATE, Plug, Size 14, 19 POS, Pin
10.05.2022
MS16M23XX - ECOMATE, Socket Contact, Machine, 16-18AWG, Size 16
10.05.2022
Receptacle, Size 22, RT002028PKNH03 - ECOMATE, Receptacle, Square Flange, 2...
10.05.2022
Receptacle, Size 22, RT002028SKNH03 - ECOMATE, Receptacle, Square Flange, 2...
10.05.2022
Receptacle, Size 24, RT002448PKNH03 - ECOMATE, Receptacle, Square Flange, 4...
10.05.2022
Plug, Size 14, RT061412PNH03SS - ECOMATE, Plug, 12 Position, Male, Shell Si...
10.05.2022
Plug, Size 14, RT061412SNH03SS - ECOMATE, Plug, 14 Position, Female, Shell ...
10.05.2022
Plug, Size 16, RT061619PNH03SS - ECOMATE, Plug, 19 Position, Male, Shell Si...
10.05.2022
Plug, Size 16, RT061619SNH03SS - ECOMATE, Plug, 19 Position, Female, Shell ...
10.05.2022
Plug, Size 18, RT061823PNH03SS - ECOMATE, Plug, 23 Position, Male, Shell Si...
10.05.2022
Plug, Size 18, RT061823SNH03SS - ECOMATE, Plug, 23 Position, Female, Shell ...
10.05.2022
Plug, Size 20, RT062028PNH03SS - ECOMATE, Plug, 28 Position, Male, Shell Si...
10.05.2022
Plug, Size 20, RT062028SNH03SS - ECOMATE, Plug, 28 Position, Female, Shell ...
10.05.2022
Plug, Size 22, RT062235SNH03SS - ECOMATE, Plug, 35 Position, Female, Shell ...
10.05.2022
Plug, Size 22, RT062238SNH03SS - ECOMATE, Plug, 38 Position, Female, Shell ...
10.05.2022
Plug, Size 24, RT062448PNH03SS - ECOMATE, Plug, 48 Position, Male, Shell Si...
10.05.2022
Plug, Size 24, RT062448SNH03SS - ECOMATE, Plug, 48 Position, Female, Shell ...
10.05.2022
Receptacle, Size 14, RT0W01419PKNH03 - ECOMATE, Receptacle, Square Flange, ...
10.05.2022
Receptacle, Size 14, RT0W01419SKNH03 - ECOMATE, Receptacle, Square Flange, ...
10.05.2022
Receptacle, Size 24, RT002448SKNH03 - ECOMATE, Receptacle, Square Flange, 4...
10.05.2022
Receptacle, Size 14, RT001412SKNH03-K - ECOMATE, Receptacle Kit, Square Fla...
10.05.2022
Receptacle, Size 16, RT001619SKNH03-K - ECOMATE, Receptacle Kit, Square Fla...
10.05.2022
Receptacle, Size 18, RT001823SKNH03-K - ECOMATE, Receptacle Kit, Square Fla...
10.05.2022
Receptacle, Size 20, RT002028PKNH03-K - ECOMATE, Receptacle Kit, Square Fla...
10.05.2022
Receptacle, Size 20, RT002028SKNH03-K - ECOMATE, Receptacle Kit, Square Fla...
10.05.2022
Receptacle, Size 10, RT06104PNH03SS-K - ECOMATE, Plug Kit, 4 Position, Male...
10.05.2022
Receptacle, Size 10, RT06104SNH03SS-K - ECOMATE, Plug Kit, 4 Position, Fema...
10.05.2022
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진