카탈로그: KESSEL
생성됨: 29.07.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
48858
KESSEL
Drain technology
Floor drains
Ecoguss floor/roof drain
Powered by
CAD모델 선택
{kessel/ablauftechnik/bodenablaeufe/boden_deckenablauf_ecoguss/grundkoerper20ecoguss.prj},{NB=48858},{SA810ID03=48858},{SA700ID09=0},{SA700ID12=0},{SA700ID05_=1},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=1},{SA700ID19_=MIN},{DNIN=125},{DNOUT=50},{ISD=30},{SA700ID10_=0},{SA700ID11=0},{SA700ID13_=0},{SA700ID17_=0},{PREVIEW=../../_pool_/b7/5a/48858.png},{SA700ID04=Grundkörper Ecoguss, Pressfl., DN 50, Auslauf senkrecht},{SA810ID06=4026092033357},{SA010ID04=KESSEL AG},{SA100ID04=Bodenabläufe mit Geruchsverschluss z.B. Keller-, Bad-, Werkstätten- und Hofentwässerung einschließlich Rinnen -Schmutzwasser-},{SA200ID03=senkrecht},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{SA400ID03=Verbundwerkstoff},{LODLEVEL=200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 27
HELP_VARIABLE
Company
KESSEL
Description
Ecoguss drain body
Bill of material
48858
PREVIEW
../../_pool_/b7/5a/48858.png
../../_pool_/b7/5a/48858.png
Product name
Ecoguss drain body, Press. fl., DN 50, Vertical outlet
Ecoguss drain body, Press. fl., DN 50, Vertical outlet
GTIN number
4026092033357
4026092033357
Order number
48858
48858
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
vertical
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Composite material
Sealing variants
mit Klemmflansch (Pressdichtungsflansch)
mit Klemmflansch (Pressdichtungsflansch)
Odour trap
with odour trap
with odour trap
Temperature class
A
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
yes
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drainage channels for traffic areas'
LINK
http://www.kessel.de/info?han=48858
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성