??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WITTE
Description
ECO 3D CR SLIDE AF40 - CROSS ROLLER SLIDE
Bill of material
82463-E
Identnr
ARTICLE
WITTE-CROSS ROLLER SLIDE mm
AF
40.000 mm
B
80.000 mm
C
110.000 mm
D
103.500 mm
E
115.000 mm
F
118.500 mm
G
M10
H
21.000 mm
I
16.200 mm
CAPACITY
150kg kg
ASM-Wert
12.500 mm
INFO
Witte Katalog
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Previews
3D
Dimension
2D
Download CAD models