??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
WITTE
Description
ECO 3D CG SLIDE AF40 - CROSS GUIDING SLIDE
Bill of material
82438-E
Identnr
ARTICLE
WITTE-CROSS GUIDING SLIDE mm
AF
40.000 mm
B
80.000 mm
CAPACITY
150kg kg
INFO
Witte Katalog
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Previews
3D
Boyut
2D
CAD modeli indir