??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eco_330_24 - Signal Transformer
Bill of material
ECO-330-24
Part Number
ECO-330-24
Description
330 VA Isolation Transformer, Din Rail or Chassis Mounting, UL Listed, Class F, 50/60H, 115/230 Primary, 12/24 Secondary z
Power
330 VA
Output Series
24VCT
Output Parallel
12V
Input
115V/230V V
Mounting
Din Rail/Chassis Mount
Frequency
50/60Hz Hz
Weight
9.1 lbs (4.13 kg)
Length
4.96 in. (126 mm)
Width
5.35 in. (135.9 mm)
Height
4.5 in. (114.3 mm)
Previews
3D
2D
Download CAD models