??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eco_170_24 - Signal Transformer
Bill of material
ECO-170-24
Part Number
ECO-170-24
Description
170 VA Isolation Transformer, Din Rail or Chassis Mounting, UL Listed, Class F, 50/60Hz, 115/230 Primary, 12/24 Secondary
Power
170 VA
Output Series
24VCT
Output Parallel
12V
Input
115V/230V V
Mounting
Din Rail/Chassis Mount
Frequency
50/60Hz Hz
Weight
5.4 lbs (2.45 kg)
Length
3.54 in. (89.9 mm)
Width
4.17 in. (105.9 mm)
Height
4.57 in. (116.1 mm)
Previews
3D
2D
Download CAD models