??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eco_140_28 - Signal Transformer
Bill of material
ECO-140-28
Part Number
ECO-140-28
Description
140 VA Isolation Transformer, Din Rail or Chassis Mounting, UL Listed, Class F, 50/60Hz, 115/230 Primary, 14/28 Secondary
Power
140 VA
Output Series
28VCT
Output Parallel
14V
Input
115V/230V V
Mounting
Din Rail/Chassis Mount
Frequency
50/60Hz Hz
Weight
4.6 lbs (2.09 kg)
Length
3.54 in. (89.9 mm)
Width
4.17 in. (105.9 mm)
Height
4.17 in. (105.9 mm)
Previews
3D
2D
Download CAD models