??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Gamavuoto
Description
ECMDVR - Double stage cartridge vacuum generators with supply valve e Check valve
Bill of material
ECMDVR100
Part Number
Vacuum Level at 3 bar
KPa
Flow at 3 bar
Nl/min
Air Consumption at 3 bar
Nl/min
Vacuum Level at 4 bar
KPa
Flow at 4 bar
Nl/min
Air Consumption at 4 bar
Nl/min
Vacuum Level at 5 bar
KPa
Flow at 5 bar
Nl/min
Air Consumption at 5 bar
Nl/min
Vacuum Level at 6 bar
KPa
Flow at 6 bar
Nl/min
Air Consumption at 6 bar
Nl/min
Vacuum Level at 7 bar
KPa
Flow at 7 bar
Nl/min
Air Consumption at 7 bar
Nl/min
Maximum Vacuum Level
KPa
Previews
3D
Dimension
2D
Download CAD models