??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TOYO
Description
ECH22M-750W - Clean Room Ball Screw Actuator
Bill of material
ECH22M-L5-850-M-M75-C3
Model
ECH22M
Ball Screw lead
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Brake
Home Sensor
Limit Sensor
Length of Actuator
1646.0 mm
A
50 mm
M
5 unit
N
14 unit
KG
58.51 kg
Previews
3D
2D
Сваляне на CAD модели