??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ECG01_16 - Keyless Trapezoidal Gear Synchronous Wheel?¡èT5 Type
Bill of material
ECG06-T5150-24-E-d8
Code
Belt type
Belt Width
Pitch
5.0
Wheel material
A6061
Flange Material
A6061
Bushing Material
S45C
Wheel surface treatment
Natural anodizing
Surface Treatment Of Flange
Natural anodizing
Bushing Surface Treatment
-
Use Shaft Lining Code
EUX11 mm
Number of teeth
Wheel shape
d
mm
P.D.
38.20 mm
O.D.
37.40 mm
F
45 mm
E
30 mm
A
mm
W
mm
D
25 mm
L
6.0 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models