您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
ECDP-04-03.75-B1-B1-3-3
Samtec
Cable Systems
High Speed Cable Assemblies
Test & Debug Products
Emulation
Powered by
CAD模型選擇
{samtec/cable_systems/high_speed_cable_assemblies/test_debug_products/emulation/ecdp_asmtab.prj},{NB=ECDP-04-03.75-B1-B1-3-3},{SERIES=ECDP},{POS=04},{L=3.75},{FE=B1},{SE=B1},{WOPT=3},{IMP=-3: 100 Ohm Eyespeed},{PPATH=parts/ecdp_asmtpl.prj},{IMP1=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
ECDP Series - ECDP Series - (0,80 mm) .0315" Edge Rate™ Edge Card AcceleRate™ Twinax Edge Card Cable Assembly
明細表
ECDP-04-03.75-B1-B1-3-3
Series
ECDP
Part Number
ECDP-04-03.75-B1-B1-3-3
Number of Pairs
04
08
16
32
04
08
16
32
Length
Inch
First End
-B1: Board Lock, No Housing
-L1: Double Vertical with Latches
-B1: Board Lock, No Housing
-L1: Double Vertical with Latches
Second End
-B1: Board Lock, No Housing
-B2: Board Lock, No Housing
-L1: Double Vertical with Latches
-L2: Double Vertical with Latches
-B1: Board Lock, No Housing
-B2: Board Lock, No Housing
-L1: Double Vertical with Latches
-L2: Double Vertical with Latches
Wiring Option
-3: Pin 1 to Pin N-1
-4: Pin 1 to Pin N
-3: Pin 1 to Pin N-1
-4: Pin 1 to Pin N
Cable Impedance
-3: 100 Ohm Eyespeed
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型