??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ECD01_34 - Keyless trapezoidal tooth synchronous wheel H type
Bill of material
ECD14-H100-14-E-d12
Code
Pulley type
Belt Width
Pitch
12.7
Material (Belt Pulley )
Material£¨Flanges£©
Material(Expansion Sleeve)
S45C
Surface Treatment (Belt Wheel)
Surface Treatment£¨Flange£©
Surface Treatment(Expansion Sleeve)
Use expansion sleeve
See Timing Belt Pulley Overview
Number of teeth
Wheel shape
d H7
mm
Enter value for DD
d H7
mm
cm
inch
ft
D
mm
(L)
mm
P.D.
56.60 mm
O.D.
55.22 mm
F
61 mm
E
45 mm
A
mm
W
mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models