??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ECC41_54 - Keyless High Torque arc tooth synchronous wheel
Bill of material
ECC46-S5M150-24-E-d8
Code
Pulley Type
Belt Width
Tooth picth
5
Pulley Material
Material£¨Flanges£©
Material(Expansion Sleeve)
S45C
Pulley Surface Preparation
Surface Treatment£¨Flange£©
Surface Treatment(Expansion Sleeve)
Use the expansion code
EUX16/EUX17/EUX18 mm
Number of teeth
Puller Shape
d H7
mm
P.D.
38.20 mm
O.D.
37.24 mm
F
45 mm
E
30 mm
A
mm
W
mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models