??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ECB41_59 - Keyless trapezoidal tooth synchronous wheel L type
Bill of material
ECB49-L075-14-E-d8
Code
Pulley type
Belt Width
Pitch
9.525
Material (Belt Pulley )
Material£¨Flanges£©
Material(Expansion Sleeve)
S45C
Surface Treatment (Belt Wheel)
Surface Treatment£¨Flange£©
Surface Treatment(Expansion Sleeve)
Use the expansion code
EUX16/EUX17/EUX18
Number of teeth
Pulley Shape
d H7
mm
P.D.
42.45 mm
O.D.
41.68 mm
F
48 mm
E
35 mm
A
mm
W
mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models