??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SRD-FA
Description
ECAB,ECAM,ECAS,ECTAB,ECTAM,ECTAS,ECFAC,ECFAB,ECFAM,ECFAS,ECFAA,ECAJLY - Metal washer - threaded hole - common grade
Bill of material
ECTAS-D6-M2-T3
code
type
mat
Surface treatment
When selecting the size freely specified type, the minimum unit is 0.5mm when the D20 is below and 1mm is the minimum unit when the D20 is above
M
M The pitch is thick
0.40
When the T-size selection is not selected, the minimum unit is 0.1mm
Add a double-sided cut
WSC range
Web Link
https://www.srdfaa.com/product/1141603222018.html
Previews
3D
Dimension
2D
Download CAD models