??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MecVel
Description
EC5 - Actuators
Bill of material
/EC5/0000/0/M01/CA-277/480/60-T-100-4-3/-/IP65/-/-/2FC2/IP65/A7/
Model
EC5
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
Push-rod stroke
mm
Version
Fmax
50000 N
Speed
Size
100 mm
Motor power
N° Pole
Type
Note motore
-
Voltage
Brake type
Protection Class
Opzional
Encoder
Note encoder
-
Potentiometer
Limit switches
Actuator protection class
Front end
Antirotation
Stainless steel
Inox notes
-
Handwheel
Handwheel INFO
ATTENTION: handwheel in position 'H' is only available when double shaft is selected
Safety nut
Bellows
Viton seals
Painting
Painting notes
-
Steel plant arrangement
Previews
3D
Dimension
2D
Download CAD models