??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
EC31-Series
Bill of material
HellermannTyton 151-00152
Identification
151-00152
Manufacturer type description
EC31-PA66HIRHS-BK
Length L
60.0 mm
Length L2
42.0 mm
Width (W2)
0.0 mm
Width (W)
9.0 mm
Height (H2)
0.00 mm
Height (H)
14.0 mm
Operating temperature
-40 °C bis +105 °C
Verpackungsinhalt
500 Stk.
Bundle ∅ max.
0.000 mm
Bundle ∅ min.
0.0 mm
Minimum retaining strength
0 N
Blechstärke min.
1.0 mm
Blechstärke max.
3.0 mm
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Quantity Min.
500
Country of Origin
FR
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models