??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
EC30-Series
Bill of material
HellermannTyton 151-00022
Identification
151-00022
Manufacturer Type Description
EC30
Short Description
EdgeClip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Panel thickness min.
1.0 mm
Length L
50.0 mm
Panel thickness max.
3.0 mm
Number of content units per order unit
1
Minimum order quantity
500
Height H
13.5 mm
Width (W)
9.0 mm
Operating Temperature
-40 °C to +80 °C, (+105 °C, 500 h)
Length L2
65.0 mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models