??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
EC200 - Dual Channel LonWorks BMS Interface
Bill of material
EC200(architecture_300)
Part Number
EC200
LOD Destination
LOD Level
Additional Part Numbers
N/A
Product Family
Dual Channel LonWorks BMS Interface
Manufacturer
Eaton Electrical Systems Ltd.
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
Contact Email
FireTechSupport@eaton.com
Telephone No.
+44 (0) 1302 303303
Fax No.
+ 44 (0) 1302 367155
Certified Standard
N/A
DoP No.
N/A
Length (Depth)
58 mm
Width
103 mm
Height
86.5 mm
Weight
0.0 kg
Supply Voltage
12V dc to 30V dc
Supply Current
30 mA
Colour
White
Important Information
N/A
Description
The control panels on a Eaton fire network communicate using pre-configured network variables and cannot normally be used with a BMS where binding is required. The dual-channel LonWorks BMS interface (EC200) is an 'add-on' to the network which translates the pre-configured network variables to a set of un-configured network variables, which can then be bound to a BMS, giving full access to the fire network data. The gateway has two channels: channel one connects to the Eaton fire network and channel two connects to the BMS.
PDF Info
PDF Info
WEB Info
WEB Info
Previews
3D
Dimension
2D
Download CAD models