??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
EC09BF - Economical type · Oil pressure buffer · Heavy duty
Bill of material
EC09BF-4225
CNSORDERNO
serials
EC09BF
type
Heavy-duty adjustable type
body material
SS400
piston rod material
SUS304
Impact head material
polyurethane
Cushion spring material
SWP
Surface treatment of main body
turn black
operating temperature
-10℃~85℃
specifications
Nominal thread M
42
pitch N
1.5
itinerary JW
mm
P
mm
VN
mm
W
mm
D
12 mm
j
mm
Q
mm
W1
mm
H
49.6 mm
S
14 mm
Maximum absorbed energy per time E
Nm
Hourly maximum absorbed energy Ec
Nm/hr
Maximum effective weight Me
kg
Maximum impact speed
m/s
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models