??
Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
HEFA
Description
EC07CJ-08EJ - Precision type - Hydraulic buffer - Small and medium-sized automatic compensation type - No impact head/with impact head
Bill of material
EC07EJ-1416C
CNSORDERNO
serials
TYPE
Body material
SUS303
Piston rod material
SUS420J2
Impact head material
main body surface treatment
-
Operating temperature
-10℃~80℃
specifications
Nominal thread M
St trip
mm
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
H
mm
V
mm
Maximum absorbed energy per time Nm(E)
Nm
Hourly maximum absorbed energy Nm(Etc)
Nm/hr
Maximum effective weight kg(Me)
kg
Maximum impact speed
m/s
weight
g
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models