??
Catalog navigation
CAD model selection
Selectable products: 121
HELP_VARIABLE
Company
Omron
Description
EC002599 - Patch cord copper (twisted pair) industry
Bill of material
OMRON XS5W-T421-CMD-K
Item image
IDNR
Short Description
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Pin assignment
1:1
Case connector connection 1
Cable type
Colour anti-kink sleeve
Anti-kink sleeve
Flame retardant
Material connector of connector housing connection 1
Degree of protection (IP)
Type of connector connection 2
Category
Material connector of connector housing connection 2
Cable construction
Case connector connection 2
Colour outer sheath
Type of connector connection 1
Suitable for cable guide chain
Locking lever
Halogen free (acc. EN 60754-1/2)
Oil resistant (acc. EN 60811-404)
AWG-size
Length
EU570036
CUSTOMS_TARIFF_NUMBER1
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
Previews
3D
2D
Download CAD models