??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Omron
Description
EC001603 - Fieldbus, decentr. periphery - basic appliance
Bill of material
OMRON E3NW-ECT
Item image
IDNR
Short Description
Bus Coupler
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Explosion safety category for gas
None
Degree of protection (IP)
Explosion safety category for dust
None
Type of output voltage
DC
Performance level acc. EN ISO 13849-1
Type of voltage (input voltage)
DC
Type of electric connection
SIL according to IEC 61508
Supporting protocol for ASI
false
Appendant operation agent (Ex ia)
false
IO link master
false
Rail mounting possible
Supporting protocol for DeviceNet
Supporting protocol for PROFIBUS
Radio standard GPRS
false
Supporting protocol for SERCOS
false
Fieldbus connection over separate bus coupler possible
Supporting protocol for KNX
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for MODBUS
false
With potential separation
true
Supporting protocol for TCP/IP
Radio standard WLAN 802.11
false
Supporting protocol for AS-Interface Safety at Work
false
Supporting protocol for EtherNet/IP
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for CAN
false
Appendant operation agent (Ex ib)
false
Supporting protocol for INTERBUS
false
Front build in possible
false
With bus coupler for modular station connection
true
Radio standard UMTS
false
Supporting protocol for PROFINET CBA
false
Wall mounting/direct mounting
false
Radio standard GSM
false
Supporting protocol for other bus systems
With optical interface
false
System accessory
Supporting protocol for SafetyBUS p
false
Supporting protocol for PROFINET IO
Supporting protocol for PROFIsafe
false
Supporting protocol for Foundation Fieldbus
false
Supporting protocol for Data-Highway
false
Supporting protocol for LON
false
With integrated power supply
false
Radio standard Bluetooth
false
Supporting protocol for SUCONET
false
Suitable for safety functions
false
With pluggable modules, analogue I/O
With pluggable modules, central modules
false
With pluggable modules, others
Rack-assembly possible
false
With pluggable modules, digital I/O
With pluggable modules, communication modules
false
With pluggable modules, function and technology modules
Number of HW-interfaces RS-485
Number of HW-interfaces Wireless
0
Number of interfaces PROFINET
Number of HW-interfaces serial TTY
0
Number of HW-interfaces industrial Ethernet
Number of HW-interfaces other
Number of HW-interfaces USB
0
Number of HW-interfaces parallel
0
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of slots
Max. input current AC 50 Hz
EU570459
Max. output current AC 50 Hz
EU570459
Max. input current DC
EU570459
Width
EU570448
Max. input current AC 60 Hz
EU570459
Max. output current DC
EU570459
Depth
EU570448
Max. output current AC 60 Hz
EU570459
Height
EU570448
Output voltage at DC
EU570079
Output voltage at AC 50 Hz
EU570079
Input voltage at DC
20.4 EU570079
Input voltage at AC 50 Hz
EU570079
Input voltage at AC 60 Hz
EU570079
Output voltage at AC 60 Hz
EU570079
CUSTOMS_TARIFF_NUMBER1
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
Previews
3D
2D
Download CAD models