??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Omron
Description
EC001601 - Fieldbus, decentr. periphery - function-/technology module
Bill of material
OMRON GRT1-CP1-L
Item image
IDNR
Short Description
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Explosion safety category for gas
Degree of protection (IP)
IP20
Explosion safety category for dust
Voltage type of supply voltage
DC
Performance level acc. EN ISO 13849-1
Degree of protection (NEMA)
SIL according to IEC 61508
Function block automatic reset
Function block 2-hand switching
Supporting protocol for PROFIBUS
Function block operating mode selection
Suitable for welding control
Radio standard GPRS
Supporting protocol for DeviceNet Safety
Supporting protocol for TCP/IP
Radio standard WLAN 802.11
Supporting protocol for AS-Interface Safety at Work
Suitable for weighting
Supporting protocol for EtherNet/IP
Suitable for flux measurement
Supporting protocol for CAN
Appendant operation agent (Ex ib)
Supporting protocol for ASI
Function block affirm pushbutton
Radio standard UMTS
Appendant operation agent (Ex ia)
Supporting protocol for PROFINET CBA
Contactor control function block
Suitable for detection absolute value
IO link master
Function block access control
Rail mounting possible
true
With optical interface
Supporting protocol for DeviceNet
Function block emergency stop
Function block restart blockage
System accessory
Supporting protocol for SERCOS
Fieldbus connection over separate bus coupler possible
Supporting protocol for KNX
Supporting protocol for PROFIsafe
Supporting protocol for MODBUS
Supporting protocol for LON
Rack-assembly possible
Supporting protocol for SUCONET
Suitable for temperature control
Radio standard Bluetooth
Suitable for pressure control
Suitable for safety functions
Supporting protocol for INTERBUS-Safety
Supporting protocol for INTERBUS
Suitable for SSI
Suitable for counting
Front build in possible
Suitable for CNC
Function block contactless working protection installation
Suitable for path controller
Wall mounting/direct mounting
Suitable for cam controller
Radio standard GSM
Suitable for multi-axis positioning
Supporting protocol for other bus systems
Suitable for incremental data detection
Supporting protocol for SafetyBUS p
Suitable for NC
Supporting protocol for PROFINET IO
Suitable for flying saw
Frequency measurement
Suitable for multi-axis control
Supporting protocol for Foundation Fieldbus
Single-axis controller possible
Supporting protocol for Data-Highway
Single-axis positioning possible
Flux controller possible
Function electronic positioning available
Number of HW-interfaces RS-485
Number of interfaces PROFINET
Number of HW-interfaces serial TTY
Number of HW-interfaces other
Number of HW-interfaces Wireless
Number of HW-interfaces parallel
Number of HW-interfaces industrial Ethernet
Number of HW-interfaces RS-232
Number of HW-interfaces USB
Number of HW-interfaces RS-422
Number of functions
Width
EU570448
Depth
EU570448
Height
EU570448
Supply voltage DC
20.4 EU570079
Supply voltage AC 50 Hz
-, - EU570079
Supply voltage AC 60 Hz
-, - EU570079
CUSTOMS_TARIFF_NUMBER1
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
Previews
3D
2D
Download CAD models