??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Omron
Description
EC001600 - Fieldbus, decentr. periphery - power supply/segment module
Bill of material
OMRON NX-PC0030
Item image
IDNR
Short Description
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Degree of protection (IP)
IP20
Type of electric connection
Explosion safety category for gas
None
Explosion safety category for dust
None
Performance level acc. EN ISO 13849-1
Level a
Voltage type of supply voltage
DC
SIL according to IEC 61508
None
Supporting protocol for PROFIBUS
Radio standard GPRS
false
Appendant operation agent (Ex ia)
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for SERCOS
false
Fieldbus connection over separate bus coupler possible
true
Supporting protocol for KNX
false
Supporting protocol for TCP/IP
false
Supporting protocol for MODBUS
false
Rack-assembly possible
false
Appendant operation agent (Ex ib)
false
Radio standard WLAN 802.11
false
Front build in possible
false
Supporting protocol for AS-Interface Safety at Work
false
Radio standard UMTS
false
Supporting protocol for EtherNet/IP
Supporting protocol for CAN
false
Bus diagnosis possible
true
Supporting protocol for PROFINET CBA
false
Wall mounting/direct mounting
false
Supporting protocol for other bus systems
true
With optical interface
false
Supporting protocol for SafetyBUS p
false
System accessory
true
Supporting protocol for ASI
false
Supporting protocol for PROFIsafe
false
Rail mounting possible
true
Supporting protocol for Foundation Fieldbus
false
Supporting protocol for DeviceNet
false
Supporting protocol for LON
false
With potential separation
Radio standard Bluetooth
false
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for SUCONET
false
Supporting protocol for INTERBUS
false
Suitable for safety functions
false
Radio standard GSM
false
With power supply module
Supporting protocol for PROFINET IO
false
Remote module
false
Supporting protocol for Data-Highway
false
Suitable as segment module
Number of interfaces PROFINET
0
Number of HW-interfaces RS-485
Number of HW-interfaces industrial Ethernet
0
Number of HW-interfaces serial TTY
0
Number of HW-interfaces other
1
Number of HW-interfaces parallel
0
Number of HW-interfaces RS-232
0
Number of HW-interfaces Wireless
0
Number of HW-interfaces RS-422
0
Depth
EU570448
Width
EU570448
Height
EU570448
Supply voltage AC 50 Hz
-, - EU570079
Supply voltage DC
20.4 EU570079
Supply voltage AC 60 Hz
-, - EU570079
CUSTOMS_TARIFF_NUMBER1
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
Previews
3D
2D
Download CAD models