??
Catalog navigation
CAD model selection
Selectable products: 91
HELP_VARIABLE
Company
Omron
Description
EC001599 - Fieldbus, decentr. periphery - digital I/O module
Bill of material
OMRON NX-OD6256-5
Item image
IDNR
Short Description
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Type of output voltage
Degree of protection (IP)
Explosion safety category for gas
None
Explosion safety category for dust
None
Type of electric connection
Performance level acc. EN ISO 13849-1
Type of voltage (input voltage)
SIL according to IEC 61508
Voltage type of supply voltage
DC
Type of digital output
Supporting protocol for PROFIBUS
Radio standard GPRS
false
Appendant operation agent (Ex ia)
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for SERCOS
false
Supporting protocol for TCP/IP
Fieldbus connection over separate bus coupler possible
Supporting protocol for KNX
false
Supporting protocol for MODBUS
false
Appendant operation agent (Ex ib)
false
Radio standard WLAN 802.11
false
Front build in possible
false
Supporting protocol for AS-Interface Safety at Work
false
Radio standard UMTS
false
Supporting protocol for CAN
false
Supporting protocol for PROFINET CBA
false
With optical interface
false
System accessory
false
Supporting protocol for SafetyBUS p
false
Supporting protocol for PROFIsafe
false
Supporting protocol for Foundation Fieldbus
false
IO link master
Supporting protocol for DeviceNet
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for other bus systems
Supporting protocol for LON
false
Supporting protocol for EtherNet/IP
Supporting protocol for INTERBUS
false
Digital inputs configurable
Radio standard GSM
false
Radio standard Bluetooth
false
Digital outputs configurable
Rack-assembly possible
Supporting protocol for ASI
Supporting protocol for PROFINET IO
Supporting protocol for SUCONET
false
Wall mounting/direct mounting
Rail mounting possible
Supporting protocol for Data-Highway
false
Suitable for safety functions
Short-circuit protection, outputs available
Number of interfaces PROFINET
0
Number of HW-interfaces RS-485
0
Number of HW-interfaces other
Number of HW-interfaces serial TTY
0
Number of HW-interfaces industrial Ethernet
Number of HW-interfaces parallel
0
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces Wireless
0
Number of HW-interfaces USB
Number of digital outputs
Number of digital inputs
Width
EU570448
Input current at signal 1
EU570174
Depth
EU570448
Output current
EU570459
Height
EU570448
Permitted voltage at input
EU570079
Time delay at signal exchange
EU570169
Supply voltage AC 50 Hz
-, - EU570079
Supply voltage AC 60 Hz
-, - EU570079
Permitted voltage at output
EU570079
Supply voltage DC
EU570079
CUSTOMS_TARIFF_NUMBER1
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
Previews
3D
2D
Download CAD models