??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Omron
Description
EC001597 - Fieldbus, decentr. periphery - analogue/digital I/O module
Bill of material
OMRON NX-TC2406
Item image
IDNR
Short Description
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Explosion safety category for gas
None
Degree of protection (IP)
IP20
SIL according to IEC 61508
None
Voltage type of supply voltage
DC
Explosion safety category for dust
None
Performance level acc. EN ISO 13849-1
Level a
Type of output voltage
DC
Type of voltage (input voltage)
DC
Type of digital output
Type of electric connection
Spring clamp connection
Supporting protocol for ASI
false
Appendant operation agent (Ex ia)
false
Rail mounting possible
true
IO link master
false
Supporting protocol for DeviceNet
false
Supporting protocol for PROFIBUS
false
Radio standard GPRS
false
Supporting protocol for SERCOS
false
Fieldbus connection over separate bus coupler possible
true
Supporting protocol for KNX
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for MODBUS
false
Supporting protocol for TCP/IP
false
Radio standard WLAN 802.11
false
Supporting protocol for AS-Interface Safety at Work
false
Rack-assembly possible
false
Supporting protocol for EtherNet/IP
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for CAN
false
Appendant operation agent (Ex ib)
false
Supporting protocol for INTERBUS
false
Front build in possible
false
Radio standard UMTS
false
Supporting protocol for PROFINET CBA
false
Wall mounting/direct mounting
false
Radio standard GSM
false
Supporting protocol for other bus systems
true
With optical interface
false
System accessory
true
Supporting protocol for SafetyBUS p
false
Supporting protocol for PROFINET IO
false
Supporting protocol for PROFIsafe
false
Supporting protocol for Foundation Fieldbus
false
Supporting protocol for Data-Highway
false
Supporting protocol for LON
false
Supporting protocol for SUCONET
false
Radio standard Bluetooth
false
Suitable for safety functions
Analogue inputs configurable
true
Analogue input, voltage
false
Analogue input, thermocouple
Analogue output signal configurable
false
Analogue outputs configurable
Analogue input, current
Short-circuit protection, digital outputs available
false
Digital inputs configurable
false
Digital outputs configurable
Analogue input signal configurable
Analogue output, voltage
false
Analogue input, resistor
false
Analogue output, current
Analogue input, resistor temperature
Number of HW-interfaces RS-485
0
Number of HW-interfaces Wireless
0
Number of interfaces PROFINET
0
Number of HW-interfaces serial TTY
0
Number of HW-interfaces industrial Ethernet
0
Number of HW-interfaces other
1
Number of HW-interfaces USB
0
Number of HW-interfaces parallel
0
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of digital inputs
0
Number of digital outputs
Number of analogue inputs
Number of analogue outputs
Depth
80 EU570448
Height
100 EU570448
Width
EU570448
Input current at signal 1
EU570174
Resolution of the analogue outputs
EU570502
Resolution of the analogue inputs
EU570502
Output current at digital output
EU570459
Supply voltage AC 60 Hz
-, - EU570079
Supply voltage AC 50 Hz
-, - EU570079
Supply voltage DC
20.4 EU570079
Time delay at signal exchange
EU570169
Output voltage at digital output
EU570079
CUSTOMS_TARIFF_NUMBER1
84716070
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
CN
Previews
3D
2D
Download CAD models