??
Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
Omron
Description
EC001596 - Fieldbus, decentr. periphery - analogue I/O module
Bill of material
OMRON NX-DA2605
Item image
IDNR
Short Description
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Explosion safety category for gas
None
Voltage type of supply voltage
DC
Explosion safety category for dust
None
Performance level acc. EN ISO 13849-1
Level a
Degree of protection (IP)
IP20
Degree of protection (NEMA)
Type of electric connection
SIL according to IEC 61508
Supporting protocol for ASI
false
Appendant operation agent (Ex ia)
false
IO link master
false
Supporting protocol for DeviceNet
Supporting protocol for PROFIBUS
Radio standard GPRS
false
Supporting protocol for SERCOS
false
Fieldbus connection over separate bus coupler possible
Supporting protocol for KNX
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for MODBUS
false
Supporting protocol for TCP/IP
false
Radio standard WLAN 802.11
false
Supporting protocol for AS-Interface Safety at Work
false
Rack-assembly possible
false
Supporting protocol for EtherNet/IP
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for CAN
false
Appendant operation agent (Ex ib)
false
Supporting protocol for INTERBUS
false
Radio standard UMTS
false
Supporting protocol for PROFINET CBA
false
Radio standard GSM
false
Supporting protocol for other bus systems
Supporting protocol for SafetyBUS p
false
System accessory
false
Supporting protocol for PROFINET IO
Supporting protocol for PROFIsafe
false
Supporting protocol for Foundation Fieldbus
false
Supporting protocol for LON
false
Supporting protocol for Data-Highway
false
Radio standard Bluetooth
false
Supporting protocol for SUCONET
false
Analogue inputs configurable
Suitable for safety functions
false
Input, thermocouple
Input, current
Output, current
Input, voltage
Analogue outputs configurable
Output signal configurable
Front build in possible
Input, resistance thermometer
Input signal, configurable
Rail mounting possible
true
Input, resistor
Wall mounting/direct mounting
Output, voltage
Number of HW-interfaces RS-485
0
Number of HW-interfaces Wireless
0
Number of interfaces PROFINET
0
Number of HW-interfaces serial TTY
0
Number of HW-interfaces industrial Ethernet
Number of HW-interfaces other
Number of HW-interfaces parallel
0
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of analogue inputs
Number of analogue outputs
Number of HW-interfaces USB
0
Width
EU570448
Depth
EU570448
Resolution of the analogue outputs
EU570502
Resolution of the analogue inputs
EU570502
Height
EU570448
Supply voltage AC 60 Hz
EU570079
Supply voltage AC 50 Hz
EU570079
Supply voltage DC
20.4 EU570079
CUSTOMS_TARIFF_NUMBER1
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
Previews
3D
2D
Download CAD models