??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Omron
Description
EC001467 - Media converter
Bill of material
OMRON CS1W-CIF31
Item image
IDNR
Short Description
Converter
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Construction type
Other
Voltage type of supply voltage
DC
Suitable for 19 inch mounting
false
Power over Ethernet
false
Gigabit Ethernet
false
Ethernet
false
Managed
false
Wall mounting/direct mounting
false
Fast Ethernet
false
Rail mounting possible
false
Number of ports 10 Mbps of ST
0
Number of ports 10 Gbps SC (SX)
0
Number of ports 100 Mbps VF-45
0
Number of ports 10 Gbps LC (SX)
0
Number of ports 1000 Mbps LC (LX)
0
Number of ports 10 Mbps RJ45
0
Number of ports Mini-GBIC (LX)
0
Number of ports 10/100 Mbps RJ45
0
Number of ports 10 Mbps VF-45
0
Number of ports 100 Mbps RJ45
0
Number of ports 1000 Mbps RJ45
0
Number of ports 10 Mbps of SC
0
Number of ports 1000 Mbps SC (SX)
0
Number of ports GIBC (LX)
0
Number of ports 10 Gbps LC (LX)
0
Number of ports 10/100/1000 Mbps RJ45
Number of ports 10 Mbps AUI
0
Number of ports 10 Mbps BNC
0
Number of ports 100 Mbps ST
0
Number of ports GIBC (SX)
0
Number of ports 1000 Mbps SC (LX)
0
Number of ports Mini-GBIC (SX)
0
Number of ports 10 Mbps MTRJ
0
Number of ports 100 Mbps SC
0
Number of ports 1000 Mbps LC (SX)
0
Number of ports 10 Gbps SC (LX)
0
Width
EU570448
Depth
EU570448
Height
EU570448
Supply voltage AC 50 Hz
-, - EU570079
Supply voltage AC 60 Hz
-, - EU570079
Supply voltage DC
-, - EU570079
CUSTOMS_TARIFF_NUMBER1
84716070
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
JP
Previews
3D
2D
Download CAD models