??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Omron
Description
EC001428 - Recessed mounted monitor
Bill of material
OMRON NYM15W-C1000
Item image
IDNR
Short Description
NY Monitor
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Voltage type of supply voltage
DC
Degree of protection (IP), front side
IP65
Type of display
TFT
Front build in possible
true
Rail mounting possible
false
With HW-interface PS2
false
Wall mounting/direct mounting
false
With touch screen
true
With HW-interface digital video signal
true
With colour display
true
Integrated keyboard
false
With HW-interface USB
true
Mouse-cursor control integrated
true
Rack-assembly possible
false
With HW-interface video signal, analogue
false
Suitable for safety functions
false
Number of function buttons
0
Number of colours of the display
16777216
Number of grey-scales/blue-scales of display
256
Number of pixels, vertical
Number of pixels, horizontal
Height of the front
EU570448
Width of the front
EU570448
Built-in depth
58 EU570448
Screen diagonal
EU000051
Supply voltage AC 50 Hz
-, - EU570079
Operation temperature
0 EU570073
Supply voltage DC
19.2 EU570079
Supply voltage AC 60 Hz
-, - EU570079
CUSTOMS_TARIFF_NUMBER1
85285291
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
NL
Previews
3D
2D
Download CAD models