??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Omron
Description
EC001421 - PLC analogue/digital I/O-module
Bill of material
OMRON CJ1W-TC104
Item image
IDNR
Short Description
CJ-series TC
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Explosion safety category for gas
None
SIL according to IEC 61508
None
Voltage type of supply voltage
DC
Explosion safety category for dust
None
Type of electric connection
Screw connection
Performance level acc. EN ISO 13849-1
Level a
Type of output voltage
DC
Type of digital output
Transistor
Analogue input signal configurable
true
Appendant operation agent (Ex ia)
false
Analogue input, voltage
false
Suitable for safety functions
false
Analogue input, resistor
false
Appendant operation agent (Ex ib)
false
Analogue input, current
false
Analogue input, thermocouple
Analogue output signal configurable
false
Analogue output, voltage
false
Analogue output, current
false
Analogue input, resistor temperature
Short-circuit protection, digital outputs available
false
Number of digital inputs
0
Number of digital outputs
Number of analogue inputs
Number of analogue outputs
0
Width
31 EU570448
Depth
89 EU570448
Height
90 EU570448
Output current at digital output
0.1 EU570459
Permitted voltage at input
-, - EU570079
Supply voltage AC 50 Hz
-, - EU570079
Supply voltage AC 60 Hz
-, - EU570079
Output voltage at digital output
20.4 EU570079
CUSTOMS_TARIFF_NUMBER1
84716070
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
JP
Previews
3D
2D
Download CAD models